IESNA:LM-63-2002
[TEST]P943390
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]67897
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6193.6 6154.8 6073.6 6003 5985.4 5992.4 6013.6 6052.4 6087.7 6098.3
6101.8 6154.8 6264.2 6444.1 6744.1 7167.6 7682.9 8304 9098 10043.8
11116.7 12429.5 14021.1 15831.6 17779.6 19872.4 21880.4 22815.6 21446.4 16572.7
9016.9 2544.5 779.9 462.3 264.7 109.4 0
6193.6 6172.4 6087.7 6017.1 5999.5 6003 6024.2 6063 6094.8 6105.3
6112.4 6168.9 6274.7 6465.3 6758.2 7185.3 7707.6 8332.2 9147.4 10093.2
11201.4 12553 14208.2 15979.8 17963.1 20108.8 22074.5 22921.5 21231.1 16202.1
8596.9 2385.7 755.2 423.5 247 98.8 0
6193.6 6165.3 6084.2 6010.1 5978.3 5981.8 5992.4 6013.6 6027.7 6041.8
6063 6123 6235.9 6415.9 6712.4 7104.1 7605.2 8198.1 8963.9 9899.1
11067.3 12528.3 14243.5 16149.2 18125.5 20221.8 22201.6 23232.1 21979.2 17500.8
10389.7 3832.6 1023.4 508.2 300 116.5 0
6193.6 6151.2 6073.6 5992.4 5950.1 5939.5 5946.5 5950.1 5950.1 5974.8
6010.1 6077.1 6190 6366.5 6620.6 6994.7 7492.3 8099.3 8865.1 9796.8
11060.2 12570.7 14497.5 16667.9 18891.3 21072.3 23108.6 24259 23623.8 20313.5
13947 6747.6 2032.8 741.1 360 112.9 0
6193.6 6151.2 6077.1 5992.4 5939.5 5928.9 5935.9 5935.9 5935.9 5964.2
6027.7 6087.7 6183 6334.7 6564.1 6910 7411.1 8035.8 8805.1 9786.2
11081.4 12807.1 15034 17670.2 20380.6 22808.6 24767.2 26009.5 26157.7 24463.7
19508.9 11734.3 4983.1 1270.5 427 98.8 0
6193.6 6140.6 6066.5 5981.8 5925.4 5914.8 5925.4 5939.5 5939.5 5967.7
6034.8 6084.2 6158.3 6320.6 6564.1 6910 7397 8035.8 8819.2 9853.3
11204.9 13061.2 15552.8 18591.3 21675.7 24354.3 26316.5 27777.6 28674 28102.2
24357.9 17102 8191 2572.7 547 127 0
6193.6 6151.2 6073.6 5985.4 5928.9 5914.8 5921.8 5935.9 5935.9 5964.2
6027.7 6094.8 6190 6345.3 6585.3 6938.2 7432.3 8053.4 8829.8 9810.9
11106.1 12835.3 15072.8 17670.2 20352.3 22833.3 24880.2 26305.9 26496.5 24633.1
19957.1 12186 4789 1235.2 356.4 95.3 0
6193.6 6158.3 6084.2 5995.9 5939.5 5925.4 5935.9 5946.5 5957.1 5985.4
6031.2 6105.3 6225.3 6405.3 6662.9 7019.4 7524 8138.1 8903.9 9863.8
11134.3 12736.5 14674 16787.9 18951.3 21135.8 23207.4 24368.4 23574.4 20472.3
14345.8 6895.9 2057.5 772.9 367 112.9 0
6193.6 6168.9 6091.2 6006.5 5960.7 5953.6 5967.7 5995.9 6020.6 6045.4
6077.1 6140.6 6264.2 6458.3 6747.6 7146.4 7644 8247.5 9002.7 9916.8
11074.3 12510.7 14194 16032.7 17952.5 20027.7 22067.5 23094.4 22014.5 18309
11568.4 4545.5 1302.2 621.1 331.7 134.1 0
6193.6 6175.9 6094.8 6010.1 5971.2 5967.7 5992.4 6041.8 6084.2 6108.9
6133.6 6197.1 6313.6 6511.2 6814.7 7241.7 7764 8395.7 9172.1 10110.9
11197.8 12549.5 14105.8 15852.7 17709 19766.5 21725.1 22494.5 21040.5 16332.7
8949.8 2696.2 822.3 416.4 222.3 88.2 0
6193.6 6172.4 6094.8 6010.1 5971.2 5971.2 5995.9 6041.8 6087.7 6108.9
6130 6183 6303 6490 6790 7206.4 7725.2 8385.1 9165.1 10054.4
11123.7 12418.9 13968.2 15725.7 17497.3 19554.8 21555.8 22501.6 21273.4 16823.2
9532.1 2996.2 868.2 451.7 232.9 81.2 0
